MCB - DX³ 10000 - 16 kA - 1P - 230/400 V~ - 20 A - B curve
- Pack (number of units) 10
- Volume (dm3) 1.619
- Weight (g) 1 476.00
- B curve
- Nominal rating In : 20 A
- Number of modules : 1
- Conform to IEC 60898-1
- Compatible with prong-type and fork type supply busbars (except 80 A, 100 A and 125 A MCBs)
- Breaking capacity
- 10000 - IEC 60898-1 - 400 V~
- 16 kA - IEC 60947-2 - 400 V~
- Can be equipped with DX³ signalling and remote tripping auxiliaries, motorised controls and add-on modules
![]() |
|
---|---|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.