Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 080 27

MCB - DX³ 6000 - 10 kA - 2P - 230/400 V~ - 6 A - D curve

  • Pack (number of units) 1
  • Volume (dm3) 0.357
  • Weight (g) 295.00

Substitution references

No substitute reference

Product characteristics
2-pole 230/400 V~
  • D curve
  • Nominal rating In : 6 A
  • Number of modules : 2
General characteristics
MCBs DX³ 6000 - 10 kA - thermal magnetic MCBs from 0.5 A to 63 A - D curve
  • Conform to IEC 60898-1
  • Compatible with both prong-type and fork type supply busbars
  • Breaking capacity:
  • 6000 - IEC 60898-1 - 400 V~
  • 10 kA - IEC 60947-2 - 400 V~
  • Can be equipped with DX³ signalling and remote tripping auxiliaries, motorised controls and add-on modules
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.