Skip to main content
Logo print

MCB DX3 6000A 1 pole + neutral 10A curve C

DX³ LEGRAND

MCB DX3 6000A 1 pole + neutral 10A curve C

REF. 407740 EAN. 3245064077408
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 44 mm
Release characteristic C
Number of poles (total) 2
Number of protected poles 1
Rated current 10 A
Rated voltage 230 V
Rated insulation voltage Ui 250 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 6 kA
Voltage type AC
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 10 kA
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor Yes
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 1
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 0.75-10 mm²
Connectable conductor cross section solid-core 0.75-16 mm²
Explosion-proof No
Width 17.8 mm
Height 94.8 mm
Depth 77.6 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 210-250 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Documentation

1 document
Technical Sheet
F01441EN-01.pdf pdf (1.23 Mo)
2 documents
Catalogue Technical Page
ex223001_0076-0077.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0065.pdf pdf (0.1 Mo)
1 document
3D Autocad
406799.dwg dwg (0.14 Mo)
4 documents
PEP
LGRP-00358-V02.01-EN.pdf pdf (0.65 Mo)
Agreement
OC / CB-FR_716644 (0.81 Mo)
Agreement
OC / CB-FR 577677C (0.17 Mo)
PEP
LGRP-00358-V02.01-FR.pdf pdf (0.62 Mo)