MCB - DX³ 6000 - 10 kA - 1P - 230/400 V~ - 4 A - C curve
- Pack (number of units) 1
- Volume (dm3) 0.189
- Weight (g) 145.00
- C curve
- NominaI rating In : 4 A
- Number of modules : 1
- Conform to IEC 60898-1
- Compatible with both, prong-type and fork type supply busbars
- Breaking capacity
- 6000 - IEC 60898-1 - 400 V~
- 10 kA - IEC 60947-2 - 400 V~
- Can be equipped with DX³ signalling and remote tripping auxiliaries, motorised controls and add-on modules
![]() |
|
---|---|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.