Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 065 39

Remote trip head isolating switch DX-IS - visible load break - 3P 400 V~ - 125 A

  • Pack (number of units) 1
  • Volume (dm3) 1.04
  • Weight (g) 675.00

Substitution references

No substitute reference

Product characteristics
Remote trip head isolating switches
  • Red handle
  • AC 22 A, AC 23 A
  • Visible contact indication
  • Remote tripping with associated control auxiliary
  • Can be fitted with motorised controls and 2 DX³ signalling auxiliaries
  • Visual indication of the actual status of the contacts:
    • Closed position (red indicator)
    • Open position (green indicator)
3P - 400 V~
  • Can be equipped with add-on modules
  • Nominal rating In : 125 A
  • Number of modules : 4.5
General characteristics
Isolating switches DX³-IS - from 16 A to 125 A
  • Double break contacts
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.