Isolating switch - 2P 400 V~ - 20 A
- Pack (number of units) 10
- Volume (dm3) 1.566
- Weight (g) 860.00
- AC 22 A
- Can be equipped with 1 DX³ signalling auxiliary
- Compatible with prong-type supply busbars
- Nominal rating In : 20 A
- Number of modules : 1
- Double break contacts
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.