CAT. N° 4 064 03
Isolating switch - 1P 250 V~ - 32 A
- Pack (number of units) 10
- Volume (dm3) 1.566
- Weight (g) 708.00
Product characteristics
Isolating switches - Grey handle- AC 22 A
- Can be equipped with 1 DX³ signalling auxiliary
- Compatible with prong-type supply busbars
- Nominal rating In : 32 A
- Number of modules : 1
General characteristics
Isolating switches DX³-IS - from 16 A to 125 A- Double break contacts
![]() |
|
---|---|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.