Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 062 91

Motorised control DX³ 230 V~ - standard - 1 module

  • Pack (number of units) 1
  • Volume (dm3) 0.962
  • Weight (g) 165.00

Substitution references

No substitute reference

Product characteristics
Motorised controls
  • For remote control (opening and closing) of their associated device.
  • To fit on the left-hand side of DX³ and TX³ devices
  • For MCBs, RCBOs, RCCBs and remote trip isolating switches (from 1P to 4P)
  • Can take one control auxiliary and one signalling auxiliary.
  • No tool required for joining together the motorised control and the main device
ON/OFF function - for 1 module / pole devices (In up to 63 A)
  • Control voltage : 230 V~
  • Number of modules : 1
General characteristics
Signalling, remote tripping auxiliaries and motorised controls DX³
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.