Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 062 87

Stand alone release DX³ 230 V~ - supplied with battery for N/C push-button

  • Pack (number of units) 1
  • Volume (dm3) 0.369
  • Weight (g) 103.00

Substitution references

No substitute reference

Product characteristics
Remote tripping auxiliaries
  • To fit on the left-hand side of DX³ and TX³ devices
  • Maximum 1 remote tripping auxiliary per device
  • Allow insertion of the supply busbar
  • No tool required for joining together the auxiliary and the main device.
  • For MCBs, RCBOs, RCCBs and remote trip isolating switches
Autonomous shunt trip for N/C push-button
  • 230 VA
  • For remote tripping with positive security on a control circuit via a N/C push-button or emergency stop. Does not trigger its associated device in case of mains power failure (the trigger occurs only after a deliberate action of a N/C push-button).
  • Supplied with battery
  • Mimimum working reserve: 60 hours (for remote tripping even if there is no supply voltage)
  • For remote tripping with positive security on a control circuit via a N/C push-button or emergency stop.
  • Does not trigger its associated device in case of mains power failure (the trigger occurs only after a deliberate action of a N/C push-button).
  • Supplied with battery
  • Mimimum working reserve: 60 hours (for remote tripping even if there is no supply voltage)
  • Number of modules : 1.5
General characteristics
Signalling, remote tripping auxiliaries and motorised controls DX³
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.