Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 062 85

Replacement battery DX³ - for stand alone release Cat. No. 4 062 87

  • Pack (number of units) 1
  • Volume (dm3) 0.229
  • Weight (g) 36.00

Substitution references

No substitute reference

Product characteristics
Remote tripping auxiliaries
  • To fit on the left-hand side of DX³ and TX³ devices
  • Maximum 1 remote tripping auxiliary per device
  • Allow insertion of the supply busbar
  • No tool required for joining together the auxiliary and the main device.
  • For MCBs, RCBOs, RCCBs and remote trip isolating switches
Autonomous shunt trip for N/C push-button
  • 230 VA
  • For remote tripping with positive security on a control circuit via a N/C push-button or emergency stop. Does not trigger its associated device in case of mains power failure (the trigger occurs only after a deliberate action of a N/C push-button).
  • Supplied with battery
  • Mimimum working reserve: 60 hours (for remote tripping even if there is no supply voltage)
  • Spare battery for autonomous shunt trip Cat.No 4 062 87
General characteristics
Signalling, remote tripping auxiliaries and motorised controls DX³
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.