Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 062 80

Undervoltage release DX³ - 24 to 48 V~/= -time delay adjustable from 0 to 300 ms

  • Pack (number of units) 1
  • Volume (dm3) 0.219
  • Weight (g) 83.00

Substitution references

No substitute reference

Product characteristics
Remote tripping auxiliaries
  • To fit on the left-hand side of DX³ and TX³ devices
  • Maximum 1 remote tripping auxiliary per device
  • Allow insertion of the supply busbar
  • No tool required for joining together the auxiliary and the main device.
  • For MCBs, RCBOs, RCCBs and remote trip isolating switches
Undervoltage releases
  • For remote tripping of its associated device in case of mains voltage drop down or with the help of a N/C push button
  • 24 to 48 V~/=
  • Number of modules : 1
General characteristics
Signalling, remote tripping auxiliaries and motorised controls DX³
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.