Skip to main content
Logo print

Auxiliary + fault signalling changeover switch DX³ - 6A 250V AC - 1 module

DX³ LEGRAND

Auxiliary + fault signalling changeover switch DX³ - 6A 250V AC - 1 module

REF. 406266 EAN. 3245064062664
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Device fitting Universal
Function Auxiliary switch/fault-signal switch
Width in number of modular spacings 1
Number of contacts as normally open contact 0
Number of contacts as normally closed contact 0
Number of contacts as change-over contact 2
Number of fault-signal switches 0
Rated switch current 6 A
Rated voltage 240 V
Voltage type AC/DC
With auto test for earth leakage function No
Suitable for max. number of poles main contact unit (total) 4
Suitable for max. current main contact unit 125 A
Width 17.7 mm
Height 84.5 mm
Depth 77.7 mm

Documentation

3 documents
Instruction Use
G3363J.pdf pdf (3.83 Mo)
Technical Sheet
F01222EN-04.pdf pdf (0.8 Mo)
Technical Sheet
F01222FR-04.pdf pdf (0.78 Mo)
1 document
Catalogue Commercial Page
ex223001_0073.pdf pdf (0.08 Mo)
1 document
3D Autocad
406266.dwg dwg (0.11 Mo)
1 document
PEP
LGRP-01227-V01.01-EN.pdf pdf (0.64 Mo)