Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 062 62

Auxiliary changeover switch DX³ - 6 A 250 V~ - exchangeable - 0.5 module

  • Pack (number of units) 1
  • Volume (dm3) 0.219
  • Weight (g) 53.00

Substitution references

No substitute reference

Product characteristics
Signalling auxiliaries prong busbar adapted
  • To fit on the left-hand side of DX³ and TX³ devices
  • Maximum number of auxiliaries per device:
    • 3 signalling auxiliaries or
    • 2 signalling auxiliaries + 1 remote tripping auxiliary
  • Allow insertion of the supply busbar, top side
  • No tool required for joining together the auxiliary and the main device.
Auxiliary contact
  • 6 A - 250 V~ (changeover switch)
  • For MCBs, RCBOs, RCCBs, isolating switches or remote trip isolating switches
  • Indicates the position of the contacts of its associated device.
  • Fault signalling contact
  • 6 A - 250 V~ (changeover switch)
  • For MCBs, RCBOs, RCCBs
  • Allows the choice between the two functions
  • Number of modules : 0.5
General characteristics
Signalling, remote tripping auxiliaries and motorised controls DX³
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.