Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 049 67

Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected

New

Fork-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected

  • Pack (number of units) 10
  • Volume (dm3) 2.195
  • Weight (g) 2 086.00

Substitution references

No substitute reference

Product characteristics
Fork-type supply busbars
Double pole balanced on 3 phases
  • Filled with end protection
  • Length : 1 row
  • Max. number of devices connected : 9
General characteristics
Supply busbars, entry terminals - "standard" distribution
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.