Skip to main content
Logo print

Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected

LEGRAND

Prong-type supply busbar with double pole balanced on 3 phases - length 1 row - maximum 9 devices connected

REF. 404966 EAN. 3245064049665
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of phases 2
Number of poles 18
Suitable for number of devices 8
Module width 17.7 mm
Cross section 16 mm²
Length 320 mm
Can be cut to size Yes
Width in number of modular spacings 18
Rated permanent current Iu 63 A
Type of electric connection Pin
Insulated Yes
Rated surge voltage 2 kV
Conditioned rated short-circuit current Iq 0.63 kA
Max. rated operation voltage Ue 400 V
Rated short-time withstand current lcw 1.92 kA
Suitable for devices with N-conductor Yes
Suitable for devices with auxiliary switch No
Colour Grey
Operating / setting temperature -20-50 °C
Storage temperature -40-70 °C
Busbar type supplied Horizontal

Documentation

2 documents
Catalogue Technical Page
ex223001_0298.pdf pdf (0.22 Mo)
Catalogue Commercial Page
ex223001_0297.pdf pdf (0.2 Mo)