Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 049 45

Supply busbar - prong-type - 4P - max 14 devices connected - meter

Supply busbar - prong-type - 4P - max 14 devices connected - meter

  • Pack (number of units) 10
  • Volume (dm3) 8.00
  • Weight (g) 8 083.00

Substitution references

No substitute reference

Product characteristics
Prong-type supply busbars
Four pole
  • Length : Meter
  • Max. number of devices connected : 14
General characteristics
Supply busbars, entry terminals - "standard" distribution
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.