Skip to main content
Logo print

Entry terminal for fork-type supply busbars - cross section 4 to 25 mm² - IP2X

LEGRAND

Entry terminal for fork-type supply busbars - cross section 4 to 25 mm² - IP2X

REF. 404904 EAN. 3245064049047
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 1
Nominal current 63 A
Connection type Screwing
Mounting method Other
Suitable for extra fine-strand conductors without cable end sleeve No
Conductor cross section, input 25-25 mm²
Conductor cross section, output 25-25 mm²
Conductor cross section, input AWG 4-4
Conductor cross section, output AWG 4-4
Contact safe Yes
Height 35 mm
Width 15 mm
Depth 20 mm
Operating / setting temperature -5-40 °C
Storage temperature -25-70 °C
Type of distribution blocks Multifunction
Terminals capacity 25-25 mm²
Label space/information surface No

Documentation

2 documents
Catalogue Technical Page
ex223001_0298.pdf pdf (0.22 Mo)
Catalogue Commercial Page
ex223001_0297.pdf pdf (0.2 Mo)