Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 048 21

Empty supports with 50 holes

  • Pack (number of units) 5
  • Volume (dm3) 1.63
  • Weight (g) 245.00

Substitution references

No substitute reference

Product characteristics
Accessories
Empty supports
  • Empty support with 50 holes (length 385 mm)
  • Takes unprotected screw terminal blocks
General characteristics
Surface mounting cabinets XL³ 125 - from 18 to 72 modules
  • IP 40 - IK 09 with door
  • IP 30 - IK 08 without door
  • Class II
  • Self-extinguishing: resistance to incandescent wire 650 °C
  • Conform to IEC 60670-24
  • Allows to achieve assemblies conform to IEC 61439-3
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.