Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 044 31

C-section aluminium bar 30x14 mm - length 1600 mm and cross section 238 mm

  • Pack (number of units) 1
  • Volume (dm3) 0.72
  • Weight (g) 1 100.00

Substitution references

No substitute reference

Product characteristics
C-section aluminium bars
  • Tinned coppered C-section aluminium bars
  • Electrolytic compatibility with copper guaranteed
30 x 14 mm - length 1600 mm
  • Cross section : 238 mm
  • I permissible IP ? 30 : 500 A
  • I permissible IP > 30 : 400 A
General characteristics
Busbars and accessories
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.