Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 034 20

MCB TX³ 6000 - 4P 400 V~ - 32 A - B curve

MCB TX³ 6000 - 4P 400 V~ - 32 A - B curve

  • Pack (number of units) 1
  • Volume (dm3) 0.701
  • Weight (g) 562.00

Substitution references

No substitute reference

Product characteristics
4-pole 400 V~
  • B curve
  • Nominal rating In : 32 A
  • Number of modules : 4
General characteristics
MCBs TX³ 6000 - thermal magnetic MCBs from 2 A to 63 A - B & C curve
  • Conform to IEC 60898-1
  • Compatible with prong-type and fork type supply busbars
  • Equipped with special DIN rail clamp allowing independent MCB removal with supply busbar in place
  • Breaking capacity:
    • 6000 - IEC 60898-1 - 230/400 V~
    • 6 kA - IEC 60947-2 - 230/400 V~
  • Can be equipped with DX³ signalling and remote tripping auxiliaries and motorised controls
  • Do not accept add-on modules
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.