Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 030 00

RCCB TX³ - 2P 230 V~ - 30 mA - 25 A - AC type - do not accept auxiliaries

  • Pack (number of units) 1
  • Volume (dm3) 0.38
  • Weight (g) 206.00

Substitution references

No substitute reference

Product characteristics
2-pole - 230 V~
AC type
  • Sensitivity : 30 mA
  • In : 25 A
  • Number of modules : 2
General characteristics
RCCBs TX³ - residual current circuit breakers - from 25 A to 63 A - AC and A types
  • Conform to IEC 61008-1
  • Compatible with prong-type supply busbars
  • AC type : detect AC component faults
  • A type : detect AC and DC component faults
  • Do not accept auxiliaries
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.