Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 025 17

Flush-mounting box - 4 + 24 modules - 3-phase + neutral - Metal IP41 - Grey

Flush-mounting box - 4 + 24 modules - 3-phase + neutral - Metal IP41 - Grey

  • Pack (number of units) 1
  • Volume (dm3) 20.017
  • Weight (g) 7 767.00

Substitution references

No substitute reference

Product characteristics
Flush mounting boxes
  • Metal IP 41
  • Grey
  • Supplied with earth and neutral terminal blocks and 100 A isolated fork type supply busbar
  • Door earthing
3-phase + neutral
  • Three-phase distribution board for single phase outgoing
  • Number of ways : 8
  • Number of modules : 4 + 24
  • Number of supply busbars : 3
  • Number of modules per busbar : 8
General characteristics
Flush-mounting British standard consumer units
  • Allows to achieve assemblies conform to IEC 61439-3
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.