Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 4 018 72

Door - for XL² 125 distribution cabinet Cat.No 4 016 77 - Transparent

  • Pack (number of units) 1
  • Volume (dm3) 7.724
  • Weight (g) 1 180.00

Substitution references

No substitute reference

Product characteristics
Doors - IP 40 - IK 09
  • For XL³ 125 distribution cabinets
  • Fully reversible
  • Can be equipped with lock and key n° 850 Cat.No 4 018 51
Transparent
  • For distribution cabinet Cat.No 4 016 77
General characteristics
Surface mounting cabinets XL³ 125 - from 18 to 72 modules
  • IP 40 - IK 09 with door
  • IP 30 - IK 08 without door
  • Class II
  • Self-extinguishing: resistance to incandescent wire 650 °C
  • Conform to IEC 60670-24
  • Allows to achieve assemblies conform to IEC 61439-3
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.