Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 017 26

Perforated plates - for 2,3 or 4 rows Practibox³ cabinets

  • Pack (number of units) 1
  • Volume (dm3) 1.52
  • Weight (g) 325.00

Substitution references

No substitute reference

Product characteristics
Accessories
Perforated plates for 18 modules per row cabinets
  • To be used instead of the one rail when integrating non-modular products
  • For 2, 3 or 4-rows cabinets
  • Height 150 mm
General characteristics
Flush-mounting cabinets Practibox³ - from 8 to 72 modules
  • Class II
  • IP 40 - IK 07 with door
  • Self-extinguishing: resistance to incandescent wire 850 °C
  • Conform to IEC 60670-24 and IEC 62208 : allows to achieve assemblies conform to IEC 61439-3
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.