Practibox³ flush-mounting cabinet with earth terminal blocks - white door - 1 row - 12 modules per row
- Pack (number of units) 1
- Volume (dm3) 11.112
- Weight (g) 1 114.00
- Box for masonry or dry partitions (with dry partitions kit Cat.No 4 017 24)
- Supplied with:
- removable chassis with rails fitted
- reversible door (door + faceplate for 1-row cabinets)
- removable faceplates for each row (for 2, 3 and 4-row cabinets)
- IP 2X screw terminal blocks
- blanking plates (5 modules, separable per module or 1/2 module, for 2, 3 and 4-row cabinets)
- Spacing between rails 150 mm
- Door opening : 180°
- Can be equipped with lock and key n° 850 Cat.No 0 019 66
- With earth terminal blocks
- Number of rows : 1
- Number of modules : 12
- Height : 222 mm
- Width : 304 mm
- Depth : 80 mm
- Class II
- IP 40 - IK 07 with door
- Self-extinguishing: resistance to incandescent wire 850 °C
- Conform to IEC 60670-24 and IEC 62208 : allows to achieve assemblies conform to IEC 61439-3
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.