Distribution cabinet XL³ 125 - 3 rows - 54 modules - surface mounting
- Pack (number of units) 1
- Volume (dm3) 39.284
- Weight (g) 4 952.00
- Capacity 18 modules per row
- White RAL 9003
- Fully reversible cabinet (base, door and faceplates)
- Supplied with:
- removable and pivoting chassis with rails fitted. Rails can be individually removed for easy cabling on site
- removable cable entry plate (top and bottom)
- removable faceplates (for each row)
- IP 2X screw terminal blocks for neutral and earth
- blanking plates (5 modules, separable per module or 1/2 module) 1 sheet of self-adhesive labels for circuit identification (marking per module)
- Spacing between rails 150 mm
- Adjustable rail (2-position) for fitting modular equipment or DPX³ 160 moulded case circuit breakers
- Can be fitted with perforated plates and solid faceplates for mounting non-modular products (2, 3 to 4-row cabinets)
- Doors to be ordered separately
- Number of rows : 3
- Number of modules : 54
- Height : 600 mm
- Width : 450 mm
- Depth : 128 mm
- IP 40 - IK 09 with door
- IP 30 - IK 08 without door
- Class II
- Self-extinguishing: resistance to incandescent wire 650 °C
- Conform to IEC 60670-24
- Allows to achieve assemblies conform to IEC 61439-3
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.