Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 4 016 77

Distribution cabinet XL³ 125 - 2 rows - 36 modules - surface mounting

  • Pack (number of units) 1
  • Volume (dm3) 29.624
  • Weight (g) 3 893.00

Substitution references

No substitute reference

Product characteristics
Surface mounting distribution cabinets
  • Capacity 18 modules per row
  • White RAL 9003
  • Fully reversible cabinet (base, door and faceplates)
  • Supplied with:
    • removable and pivoting chassis with rails fitted. Rails can be individually removed for easy cabling on site
    • removable cable entry plate (top and bottom)
    • removable faceplates (for each row)
    • IP 2X screw terminal blocks for neutral and earth
    • blanking plates (5 modules, separable per module or 1/2 module) 1 sheet of self-adhesive labels for circuit identification (marking per module)
  • Spacing between rails 150 mm
  • Adjustable rail (2-position) for fitting modular equipment or DPX³ 160 moulded case circuit breakers
  • Can be fitted with perforated plates and solid faceplates for mounting non-modular products (2, 3 to 4-row cabinets)
  • Doors to be ordered separately
  • Number of rows : 2
  • Number of modules : 36
  • Height : 450 mm
  • Width : 450 mm
  • Depth : 128 mm
General characteristics
Surface mounting cabinets XL³ 125 - from 18 to 72 modules
  • IP 40 - IK 09 with door
  • IP 30 - IK 08 without door
  • Class II
  • Self-extinguishing: resistance to incandescent wire 650 °C
  • Conform to IEC 60670-24
  • Allows to achieve assemblies conform to IEC 61439-3
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.