Skip to main content
Logo print

Extension cord white 2P+T , 10 m, equipped with a child protecetd socket SCHUKO standard

- LEGRAND

Extension cord white 2P+T , 10 m, equipped with a child protecetd socket SCHUKO standard

REF. 390234 EAN. 3245063902343
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connection 1 Protective contact plug CEE 7/4 (type F)
Cable entry connection 1 Straight
Connection 2 Other
Number of cores 3
Nominal cross section conductor 1.5 mm²
Length 10 m
Material outer sheath Rubber
Temperature resistance -15-100 °C
Nominal voltage 400-400 V
Colour outer sheath White
Spiralized cable No
With protective conductor No
Oil resistant according to EN IEC 60811-404 No
With cord switch No
Outer diameter approx. 7 mm

Documentation

1 document
Instruction Use
390234_LE02536AA.pdf pdf (0.11 Mo)
1 document
Catalogue Commercial Page
ex223001_0825.pdf pdf (0.09 Mo)