Skip to main content
Logo print

Additional Wi-Fi connected 7" colour screen internal

- LEGRAND

Additional Wi-Fi connected 7" colour screen internal

REF. 369425 EAN. 3414971791312
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With video Yes
Installation technique Bus system
Mounting method indoor station Surface mounted
Colour indoor station White
Mounting method outdoor station Surface mounted
Picture system PAL
Property picture system Colour
Overhear protected No
Can be connected to smartphone Yes
Internal communication Yes
Hands free Yes
With day/night function Yes
Zoom, pan/tilt function No
With memory function No
Screen diagonal 177.8 mm
Screen diagonal (inch) 7 inch
Hearing aid compatible No
Suitable for disabled persons No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Power consumption 30 W
Width 215 mm
Height 140 mm
Depth 22.3 mm
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP30
Operating / setting temperature 5-40 °C
Storage temperature -10-70 °C
Voltage type DC
Nominal voltage 18-27 V
Supply current 0-1 A
Frequency 0-0 Hz
Sound level 82 dB
Standby consumption 10 mA
Halogen free Yes
Antimicrobial treatment No
Cable nature for connection Flexible or rigid
Cable section 0.1-2.5 mm²
Fitted with USB plug Yes
Fitted with rainproof plate protection No
With complemantary luminous signal Yes
Mounting method Supporting bracket
Vertical fixing center distance 25-85 mm
Horizontal fixing center distance 35-110 mm
Control mode Wireless
Contains Batteries and/or Accumulator No
Additional unit Yes
Loudness setting Yes
Addressable Yes
Door entry system with mobile application Yes
Number of ringtones 20
Remote opening of gate / Electric door opener Yes
Screen resolution Other
Screen brightness setting Yes
Screen contrast setting Yes
Memory video function No
Camera type Not applicable
Max distance between internal and external unit 100 m
Communication rank type Other
Connected object Yes
Operating method Wifi network
Application store for download App Store , Google Play Store
With voice command No
Programmable No
Interoperable connection Protocol No
Programming way Smartphone apps
Connectable by Internet box Yes
Application name Door Entry
Product use function Door entry systems

Documentation

3 documents
Technical Guide
RA00172AB_EN.pdf pdf (15.9 Mo)
Instruction Use
LE11339AA.pdf pdf (3.25 Mo)
Technical Guide
RA00172AB_FR.pdf pdf (16.13 Mo)
1 document
Catalogue Commercial Page
ex223001_0846.pdf pdf (0.09 Mo)
1 document
Agreement