Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 3 693 30

Video door entry kit with 10" touch screen internal unit

  • Pack (number of units) 1
  • Volume (dm3) 8.984
  • Weight (g) 2 100.00

Substitution references

No substitute reference

Product characteristics
7'' and 10'' Touch colour video kits
Complete video kits
  • Composition:
    • 1 metal street panel (entrance) with colour camera and LED for the illumination of the field of view
    • 1 hands-free touch screen colour display 7'' or 10'' with audio and picture memory, MP3 melodies, digital photo frame function and plug-in power supply included (Euro plug standard)
  • Complete kit with 10’’ Touch screen internal unit
General characteristics
Colour video door entry kits - up to 2 apartments - 2-wire
  • 2-wire colour video hands-free kit with surface mounting street panel (with rainshield included).
  • Kit can be expanded up to 2 apartments.
  • In each apartment it is possible to manage up to 3 internal units
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.