Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 3522N

Pulse counter interface for MyHOME_Up BUS energy management

  • Pack (number of units) 1
  • Volume (dm3) 0.188
  • Weight (g) 38.00

Substitution references

No substitute reference

Product characteristics
Consumption indicators
Pulse counter interface
  • Used to store data from a pulse counter (water, colorimetry, heat or gas)
  • In countries subject to the ATEX Directive it’s mandatory to use a zener barrier/galvanic insulation barrier between the pulse counter interface and the gasmeter
  • The barrier must comply with the ATEX directive and must be installed outside the ATEX zone
  • Install one pulse counter interface per meter to measure the consumption individually
  • Consumption data stored hour by hour, and kept for several years (12 years)
  • Display can be in the form of histograms or statistical data
General characteristics
MyHOME_Up - BUS energy management
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.