Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 399 27

Additional support for XL³ S 4000 enclosures - for Cat.Nos 339925 / 339926

New

Additional support for XL³ S 4000 enclosures - for Cat.Nos 339925 / 339926

  • Pack (number of units) 1
  • Volume (dm3) 6.93
  • Weight (g) 2 572.00

Substitution references

No substitute reference

Product characteristics
Busbar supports
For copper / aluminium busbars ≤ 3200 A
  • Additional support for aluminium busbars
  • Fixing centres: 125 mm.
  • Mounted in addition to fixed supports Cat.Nos 3 399 25/26 to comply with distances (Isc withstand)
General characteristics
XL³ S 4000 - busbar supports and accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.