Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 397 36

Crosspiece for XL³ S 4000 36-modules or depth 800 mm enclosures

New

Crosspiece for XL³ S 4000 36-modules or depth 800 mm enclosures

  • Pack (number of units) 4
  • Volume (dm3) 14.256
  • Weight (g) 9 423.00

Substitution references

No substitute reference

Product characteristics
Crosspieces
  • For 36-module enclosure or depth 800 mm
General characteristics
XL³ S 4000 - busbar supports and accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.