Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 396 24

Fixing plate for XL³ S 4000 enclosures - for DRX/DPX³250 HP 3P - mounting on central upright

New

Fixing plate for XL³ S 4000 enclosures - for DRX/DPX³250 HP 3P - mounting on central upright

  • Pack (number of units) 4
  • Volume (dm3) 3.675
  • Weight (g) 2 289.00

Substitution references

No substitute reference

Product characteristics
Fixing plates for DRX/DPX³ 250 HP - horizontal mounting on central upright
  • 3P
  • For DRX/DPX³ 250 HP
General characteristics
XL³ S 4000 - equipment for mounting DRX/DPX³ 250 HP on a plate
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.