Perforated universal plate for XL³ S 630 and 4000 36-modules enclosures - height 600 mm
- Pack (number of units) 1
- Volume (dm3) 15.841
- Weight (g) 5 077.00
For 36-module enclosures
- Height : 600 mm
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.