Perforated universal plate for XL³ S 630 and 4000 36-module enclosure - height 300 mm
- Pack (number of units) 1
- Volume (dm3) 6.439
- Weight (g) 2 909.00
For 36-module enclosures
- Height : 300 mm
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.