Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 385 03

Fixing plate for horizontal mounting of DRX 125 HP in 24-module enclosure XL³ S 630 - 3P

New
  • Pack (number of units) 1
  • Volume (dm3) 9.702
  • Weight (g) 1 524.00

Substitution references

No substitute reference

Product characteristics
Fixing plates for DRX 125 HP on side uprights
Horizontal mounting
  • 3P
  • For 24-module enclosure
General characteristics
XL³ S 630 - equipment for mounting DRX 125 HP on a plate
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.