Full-height solid mounting plate for XL³ S 4000 enclosures height 2200 mm and width 600 mm
- Pack (number of units) 1
- Volume (dm3) 56.99
- Weight (g) 27 850.00
- For installation in XL³ S 4000 enclosures
- For enclosures Height : 2200 mm
- For enclosures Width : 600 mm
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.