Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 3 381 58

Faceplate supports for XL³ S 4000 enclosures height 2200 mm

New

Faceplate supports for XL³ S 4000 enclosures height 2200 mm

  • Pack (number of units) 5
  • Volume (dm3) 13.13
  • Weight (g) 10 472.00

Substitution references

No substitute reference

Product characteristics
Faceplate supports
  • Faceplate supports for enclosure height 2200 mm
General characteristics
XL³ S 4000 - equipment
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.