Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 381 50

Full-height solid metal faceplate for XL³ S 4000 enclosures with total height 2200 mm and usable height 1799 mm

New

Full-height solid metal faceplate for XL³ S 4000 enclosures with total height 2200 mm and usable height 1799 mm

  • Pack (number of units) 1
  • Volume (dm3) 12.454
  • Weight (g) 4 891.00

Substitution references

No substitute reference

Product characteristics
Full-height solid metal faceplates
  • Fixed with locking clips, 1/4 turn screws or screws
  • Faceplate total height : 2200 mm
  • Faceplate usable height : 1799 mm
  • Faceplate total width : 350 mm
  • Faceplate usable width : 343 mm
General characteristics
XL³ S 4000 - solid faceplates and fixing accessories for faceplates
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.