Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 381 47

Intermediate uprights for XL³ S 4000 enclosures height 2200 mm

New

Intermediate uprights for XL³ S 4000 enclosures height 2200 mm

  • Pack (number of units) 1
  • Volume (dm3) 11.347
  • Weight (g) 6 300.00

Substitution references

No substitute reference

Product characteristics
Intermediate uprights
  • For enclosures height 2200 mm
General characteristics
XL³ S 4000 - equipment
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.