Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 381 43

Internal cable sleeve kits for XL³ S 4000 enclosures height 2000 mm

New

Internal cable sleeve kits for XL³ S 4000 enclosures height 2000 mm

  • Pack (number of units) 1
  • Volume (dm3) 24.09
  • Weight (g) 8 208.00

Substitution references

No substitute reference

Product characteristics
Internal cable sleeve kits
  • For XL³ S 4000 enclosure height 2000 mm
General characteristics
XL³ S 4000 - equipment
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.