Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 380 23

XL³ S 4000 distribution enclosures height 2200 mm - depth 400 mm - 36 modules per row

New

XL³ S 4000 distribution enclosures height 2200 mm - depth 400 mm - 36 modules per row

  • Pack (number of units) 1
  • Volume (dm3) 1 104.00
  • Weight (g) 36 500.00

Substitution references

No substitute reference

Product characteristics
Enclosures height 2200 mm
Depth 400 mm
  • Faceplate height : 2000 mm
  • Number of modules per row : 36
  • Width total : 774 mm
  • Width usable : 700 mm
General characteristics
XL³ S 4000 - distribution enclosures and equipment
  • Doors, side or rear panels, supports for faceplates and functional uprights, to be ordered separately
  • Enclosures supplied with corner pieces for plinth
  • Take protection devices up to 4000 A
  • Used to create assemblies certified IEC 61439-2
  • IP 30 without door
  • IP 40 with door
  • External height 2000 or 2200 mm
  • Capacity 16 modules/row (424 mm wide enclosures), 24 modules/row (574 mm or 800 mm wide enclosures with internal cable sleeve), 36 modules/row (774 mm wide enclosures)
  • Usable faceplate height 1800 mm or 2000 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.