CAT. N° 3 380 21
XL³ S 4000 distribution enclosures height 2200 mm - depth 400 mm - 16 modules per row
- Pack (number of units) 1
- Volume (dm3) 742.40
- Weight (g) 29 904.00
Product characteristics
Enclosures height 2200 mmDepth 400 mm
- Faceplate height : 2000 mm
- Number of modules per row : 16
- Width total : 424 mm
- Width usable : 350 mm
General characteristics
XL³ S 4000 - distribution enclosures and equipment- Doors, side or rear panels, supports for faceplates and functional uprights, to be ordered separately
- Enclosures supplied with corner pieces for plinth
- Take protection devices up to 4000 A
- Used to create assemblies certified IEC 61439-2
- IP 30 without door
- IP 40 with door
- External height 2000 or 2200 mm
- Capacity 16 modules/row (424 mm wide enclosures), 24 modules/row (574 mm or 800 mm wide enclosures with internal cable sleeve), 36 modules/row (774 mm wide enclosures)
- Usable faceplate height 1800 mm or 2000 mm
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.