Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 379 41

Internal cable sleeve kit for XL³ S 630 enclosures - total height 2174 mm and faceplate height 2100 mm

  • Pack (number of units) 1
  • Volume (dm3) 15.141
  • Weight (g) 7 102.00

Substitution references

No substitute reference

Product characteristics
Internal cable sleeves
Internal cable sleeve kits
  • For mounting on either the right or left inside XL³ S 630 enclosures
  • Height total : 2174 mm
  • Height faceplate : 2100 mm
General characteristics
XL³ S 630 - distribution enclosures
  • Enclosures equipped with functional uprights and supplied with fixing supports for faceplates (fixing accessories for faceplates to be ordered separately)
  • Doors and side panels to be ordered separately
  • Take protection devices up to 630 A
  • Used to create assemblies certified IEC 61439-2
  • IP 40 with door
  • IP 30 without door
  • Removable, separable top and bottom panels
  • Can take Lina 25 ducting and IP 55 Cabstop cable gland plates
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.