XL³ S 630 distribution enclosures with 16 modules wide - total 2324x454x249 mm and usable 2250x350x249 mm
- Pack (number of units) 1
- Volume (dm3) 285.525
- Weight (g) 39 500.00
16 modules wide
- Faceplates: RAL 9003
- Body: RAL 7016
- Height total : 2324 mm
- Height faceplate : 2250 mm
- Width total : 454 mm
- Width usable : 350 mm
- Depth : 249 mm
- Enclosures equipped with functional uprights and supplied with fixing supports for faceplates (fixing accessories for faceplates to be ordered separately)
- Doors and side panels to be ordered separately
- Take protection devices up to 630 A
- Used to create assemblies certified IEC 61439-2
- IP 40 with door
- IP 30 without door
- Removable, separable top and bottom panels
- Can take Lina 25 ducting and IP 55 Cabstop cable gland plates
![]() |
|
---|---|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.