Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 376 03

XL³ S 630 distribution enclosures with 36 modules wide - total 2024x804x249 mm and usable 1950x774x249 mm

  • Pack (number of units) 1
  • Volume (dm3) 442.80
  • Weight (g) 44 979.00

Substitution references

No substitute reference

Product characteristics
Enclosures
36 modules wide
  • Height total : 2024 mm
  • Height faceplate : 1950 mm
  • Width total : 804 mm
  • Width usable : 774 mm
  • Depth : 249 mm
General characteristics
XL³ S 630 - distribution enclosures
  • Enclosures equipped with functional uprights and supplied with fixing supports for faceplates (fixing accessories for faceplates to be ordered separately)
  • Doors and side panels to be ordered separately
  • Take protection devices up to 630 A
  • Used to create assemblies certified IEC 61439-2
  • IP 40 with door
  • IP 30 without door
  • Removable, separable top and bottom panels
  • Can take Lina 25 ducting and IP 55 Cabstop cable gland plates
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.