CAT. N° 3 375 70
External cable sleeve for XL³ S 630 enclosures -total height 1574 mm -faceplate height 1500 mm width 324 mm depth 249 mm
- Pack (number of units) 1
- Volume (dm3) 151.20
- Weight (g) 21 800.00
Product characteristics
External cable sleevesSide cable sleeves
- Fitted on either the right or left of enclosures using joining kits Cat.Nos 3 379 49/50
- Height total : 1574 mm
- Height faceplate : 1500 mm
- Width total : 324 mm
- Depth : 249 mm
General characteristics
XL³ S 630 - distribution enclosures- Enclosures equipped with functional uprights and supplied with fixing supports for faceplates (fixing accessories for faceplates to be ordered separately)
- Doors and side panels to be ordered separately
- Take protection devices up to 630 A
- Used to create assemblies certified IEC 61439-2
- IP 40 with door
- IP 30 without door
- Removable, separable top and bottom panels
- Can take Lina 25 ducting and IP 55 Cabstop cable gland plates
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.