Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 3 372 37

XL³ S 160 flush-mounting 36-modules per row cabinet with fixing lugs - RAL 9003 - 7 rows - 252 modules - 1262x883x138 mm

New

XL³ S 160 flush-mounting 36-modules per row cabinet with fixing lugs - RAL 9003 - 7 rows - 252 modules - 1262x883x138 mm

  • Pack (number of units) 1
  • Volume (dm3) 173.571
  • Weight (g) 32 129.00

Substitution references

No substitute reference

Product characteristics
Flush-mounting 36-module per row cabinets
  • Supplied with fixing lugs
  • Faceplates: RAL 9003
  • Number of rows : 7
  • Number of modules : 252
  • Height : 1262 mm
  • Width : 883 mm
  • Depth : 138 mm
General characteristics
XL³ S 160 - 36 modules per row - "ready to use" metal distribution cabinets
  • Cabinets supplied with rails fitted (150 mm fixing centres) and full height faceplates
  • Doors and terminal blocks to be ordered separately
  • Take DPX³ 160 and modular protection devices
  • Used to create assemblies certified IEC 61439-2 and -3
  • IP 40 with door
  • IP 30 without door
  • Cut-outs in top and bottom for feeding cables through
  • Can take Lina 25 ducting
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.