Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 372 26

XL³ S 160 flush-mounting 24-modules per row cabinet with fixing lugs - RAL 9003 - 6 rows - 144 modules - 1112x667x138 mm

  • Pack (number of units) 1
  • Volume (dm3) 109.775
  • Weight (g) 23 444.00

Substitution references

No substitute reference

Product characteristics
Flush-mounting 24-module per row cabinets
  • Supplied with fixing lugs
  • Faceplates: RAL 9003
  • Number of rows : 6
  • Number of modules : 144
  • Height : 1112 mm
  • Width : 667 mm
  • Depth : 138 mm
General characteristics
XL³ S 160 - 24 modules per row - "ready to use" metal distribution cabinets
  • Cabinets supplied with rails fitted (150 mm fixing centres) and full height faceplates
  • Doors and terminal blocks to be ordered separately
  • Take DPX³ 160 and modular protection devices
  • Used to create assemblies certified IEC 61439-2 and -3
  • IP 40 with door
  • IP 30 without door
  • Cut-outs in top and bottom for feeding cables through
  • Can take Lina 25 ducting
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.